(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Flexible disk for stainless steel EA819KV-23

Flexible disk for stainless steel EA819KV-23

【Product Specifications】
・Dia.-50mm
・Max. revolution speed-25,000rpm
・For stainless steel, titanium, and iron
・Abrasive grain-Zirconium
・Use with EA819KG-1.
・Grits…#80

Part Number

Configured Part Number is shown.

EA819KV-23

Part Number
EA819KV-23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.08

1 Piece(s) 3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819KV-23 in the Flexible disk for stainless steel EA819KV-23 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)