Grinding Stone with Shaft (GC) (6mm Shaft) EA819HB-8

Grinding Stone with Shaft (GC) (6mm Shaft) EA819HB-8

【Product Specifications】
・Shaft dia.-6.0mm
・Grits-#120
・Dia.…19mm
・Height…38mm
・Max. RPM…33,000rpm

Part Number

Configured Part Number is shown.

EA819HB-8

Part Number
EA819HB-8
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819HB-8 in the Grinding Stone with Shaft (GC) (6mm Shaft) EA819HB-8 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)