Spacial Resin Disk (3Pcs) EA819EE-11【3 Pieces Per Package】

Spacial Resin Disk (3Pcs) EA819EE-11

【Product Specifications】
・ID-3.18mm
・OD-25.4mm
・Max. RPM-35,000rpm
・For removing burrs after grinding, cleaning metal mold, removing burns after welding, and polishing inside pipes
・Attach it to EA819EE-30 (mandrel) for use
・Grits-#36
・Color-Dark brown

Part Number

Configured Part Number is shown.

EA819EE-11

Part Number
EA819EE-11
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

3 Pieces Per Package

3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819EE-11 in the Spacial Resin Disk (3Pcs) EA819EE-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)