Diamond Bar (6mm Shaft) EA819DT-15 (EA819DT-15)

Diamond Bar (6mm Shaft) EA819DT-15 EA819DT-15

【Product Specifications】
・Blade dia.-15mm
・Length-40mm
・Shaft dia.-6mm
・Sharp and long-life.
・Blade L…4mm
・Grits…#325

Part Number

Configured Part Number is shown.

EA819DT-15

Part Number
EA819DT-15
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DT-15 in the Diamond Bar (6mm Shaft) EA819DT-15 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)