CBN Bar (3mm Shaft) EA819DJ-159

CBN Bar (3mm Shaft) EA819DJ-159

【Product Specifications】
・Shaft dia.-3mm
・Blade D…2.5
・Blade L…5
・Length…55
・Grits…140

Part Number

Configured Part Number is shown.

EA819DJ-159

Part Number
EA819DJ-159
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-159 in the CBN Bar (3mm Shaft) EA819DJ-159 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)