Felt Buff with Shaft (3mm) EA819AT-42

Felt Buff with Shaft (3mm) EA819AT-42

【Product Specifications】
・Shaft dia.-3mm
・Max. RPM-30,000rpm
・Dia.…15mm
・Hardness…Hard

Part Number

Configured Part Number is shown.

EA819AT-42

Part Number
EA819AT-42
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AT-42 in the Felt Buff with Shaft (3mm) EA819AT-42 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)