Felt Buff with Shaft (3mm) EA819AT-11

Felt Buff with Shaft (3mm) EA819AT-11

【Product Specifications】
・Shaft dia.-3mm
・Max. RPM-30,000rpm
・Dia.…6mm
・Width…10mm
・Hardness…Soft

Part Number

Configured Part Number is shown.

EA819AT-11

Part Number
EA819AT-11
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AT-11 in the Felt Buff with Shaft (3mm) EA819AT-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)