20mm Rubber Disk EA819AS-88【2 Pieces Per Package】

20mm Rubber Disk EA819AS-88

【Product Specifications】
・Dia.- 20mm
・Max. RPM-12,000rpm
・With adhesive tape
・Disk of high-elasticity rubber binder
・Provides a nice finish with little scratches, secondary burrs, and edge burrs.
・Use pad EA819AS-200.
・Grits-#120

Part Number

Configured Part Number is shown.

EA819AS-88

Part Number
EA819AS-88
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AS-88 in the 20mm Rubber Disk EA819AS-88 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)