25mm Grinding Wheel EA819AS-42

25mm Grinding Wheel EA819AS-42

【Product Specifications】
・Compressed non-woven cotton fabric with abrasive
・Hole dia.-3.0mm
・OD-30mm
・Thickness-2.0mm
・Max. RPM-5,000rpm
・Best suited for polishing such as grooves and slits
・Use arbor EA819AS-30.
・Grits-#240

Part Number

Configured Part Number is shown.

EA819AS-42

Part Number
EA819AS-42
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AS-42 in the 25mm Grinding Wheel EA819AS-42 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)