• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

Flap Wheel with Shaft (6mm) EA819AE-180

Flap Wheel with Shaft (6mm) EA819AE-180

【Product Specifications】
・Shaft dia.-6mm
・Max. RPM-9,500rpm
・Dia.…80mm
・Height…25mm
・Grits…#180

Part Number

Configured Part Number is shown.

EA819AE-180

Part Number
EA819AE-180
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AE-180 in the Flap Wheel with Shaft (6mm) EA819AE-180 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)