• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (SGT) 23/6/2019. We apologize for the inconvenience.

Felt Buff Set (3mm) (9 Pcs) EA819-12

Felt Buff Set (3mm) (9 Pcs) EA819-12

【Product Specifications】
・Shaft dia.-3mm
・Max. RPM-30,000rpm
・Soft type (Goof fit to curved surface)

Part Number

Configured Part Number is shown.

EA819-12

Part Number
EA819-12
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819-12 in the Felt Buff Set (3mm) (9 Pcs) EA819-12 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)