Felt Buff Set (3mm) (8 Pcs) EA819-11

Felt Buff Set (3mm) (8 Pcs) EA819-11

【Product Specifications】
・Shaft dia.-3mm
・Max. RPM-30,000rpm
・Hard type (Suitable for glossy finish of hard work)

Part Number

Configured Part Number is shown.

EA819-11

Part Number
EA819-11
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819-11 in the Felt Buff Set (3mm) (8 Pcs) EA819-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)