• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Resin Bond Belt EA818MJ-240【2 Pieces Per Package】

Resin Bond Belt EA818MJ-240

【Product Specifications】
・Dim.- 100 x 915mm
・Abrasive- Oxidized aluminum
・Best suited for grinding different metals
・Good grinding performance and durability
・For aluminum, ordinary steel, stainless steel, zinc die-cast goods, and tool steels
・Containing free-machining agent that withholds heat
・Grits-#240

Part Number

Configured Part Number is shown.

EA818MJ-240

Part Number
EA818MJ-240
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818MJ-240 in the Resin Bond Belt EA818MJ-240 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)