Compact Saw EA818EJ

Compact Saw EA818EJ

【Product Specifications】
・Power Supply …100V・600W
・Blade Dia. …77mm(Hole Dia 11mm)
・Cut Included Depth …21.5mm
・Rotation Speed …16,000rpm
・Double Insulation
・Size …437×112×236(H)
・Weight …1.55kg
・Accessories …Carbide Tip For Welding Machine Wheel ・Diamond Wheel ・Cut An Edge Carbide Tip For Welding Machine Wheel Each 1Sheet 、Dust Collecting Adapter 、Resin Case

Part Number

Configured Part Number is shown.

EA818EJ

Part Number
EA818EJ
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818EJ in the Compact Saw EA818EJ series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)