Felt Wheel (75mm) EA818-313

Felt Wheel (75mm) EA818-313

【Product Specifications】
・For EA818AM
・For two-head grinders and desk-top grinders
・Hole dia.-12.7mm
・Max. RPM-3600rpm
・Material-Felt
・Dia.-75mm
・Thickness-20mm

Part Number

Configured Part Number is shown.

EA818-313

Part Number
EA818-313
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818-313 in the Felt Wheel (75mm) EA818-313 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)