• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

CNC Keyless Chuck EA817A-302

CNC Keyless Chuck EA817A-302

【Product Specifications】
・Runout accuracy 50μm or less
・With hook wrench
・ST shank integrated type
・Shank dia.-32mm
・Chuck capacity (mm)…Dia. 3 to 16

Part Number

Configured Part Number is shown.

EA817A-302

Part Number
EA817A-302
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA817A-302 in the CNC Keyless Chuck EA817A-302 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)