(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Magnet Strong Type with Hole EA781EC-3

Magnet Strong Type with Hole EA781EC-3

【Product Specifications】
・Hole dia.…-1: 4mm, -2/-3: 5mm
・Weight…-1: 10g, -2: 30g, -3: 80g
・Alnico magnet (Alcomax)
・With magnetism…prevention plate
・No screw groove
・The magnet can be attached to an object with flat…head screws and nuts to fix the object withmagnet force. (See the figure illustrating how it is used.)
・Dim. (mm)…Dia. 38.1 x 10.35
・Magnetic force…130N (13kgf)
・Operating temperature…450℃ or less
・Corrosion resistance
・About magnetic prevention plate…Plate for magnetic and prevent scratches when not in use. When using magnet, please use, after plate is removed.

Part Number

Configured Part Number is shown.

EA781EC-3

Part Number
EA781EC-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 24.21

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA781EC-3 in the Magnet Strong Type with Hole EA781EC-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)