• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

V shaped Magnet Holder EA781BJ-6

V shaped Magnet Holder EA781BJ-6

【Product Specifications】
・Holding tool for grinding, oddshape objects, tapping, drilling, and marking of a round bar
・Compatible pipe dim.-Dia. 8 to 50mm
・Weight-KA: 2.0kg, KA-1: 3.0kg, KA-1B: 4.5kg
・Magnetic forceN (kgf)…450(45)
・Dim.(W x D x H)mm…60 x 125x 73

Part Number

Configured Part Number is shown.

EA781BJ-6

Part Number
EA781BJ-6
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA781BJ-6 in the V shaped Magnet Holder EA781BJ-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)