(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Insert / Cut Magnet (With Hook), Holding Force: 800 N

Insert / Cut Magnet (With Hook), Holding Force: 800 N

【Product Specifications】
・Magnetic force can be turned off with the equipped switch. Be off during no use.
・Magneticforce…800N
・Base dim.…50 x 60 x 55mm

Part Number

Configured Part Number is shown.

EA781BC

Part Number
EA781BC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 57.15

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA781BC in the Insert / Cut Magnet (With Hook), Holding Force: 800 N series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)