Sealed Pressure Gauge with Flange EA729DS-100

Sealed Pressure Gauge with Flange EA729DS-100

【Product Specifications】
・Connection-G(PF)3/8
・Bourdon tube type
・Sealed in plastic case, useful in places in bad atmosphere, such as outdoors, wet or dusty place.
・Pressure (MPa)…0 to 10
・Gauge dia.…75mm
・Outer dia.…97.4mm

Part Number

Configured Part Number is shown.

EA729DS-100

Part Number
EA729DS-100
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729DS-100 in the Sealed Pressure Gauge with Flange EA729DS-100 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)