[All Stainless Steel] Pressure Gauge EA729DJ-250

[All Stainless Steel] Pressure Gauge EA729DJ-250

【Product Specifications】
・Connection-G(PF)1/4
・Pressure (MPa)…0 to 25
・Dia.…60mm
・Equivalent to IP43

Part Number

Configured Part Number is shown.

EA729DJ-250

Part Number
EA729DJ-250
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA729DJ-250 in the [All Stainless Steel] Pressure Gauge EA729DJ-250 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)