Bimetal-Type Thermometer EA727AB-13

Bimetal-Type Thermometer EA727AB-13

【Product Specifications】
・All stainless steel
・Case OD-101mm
・Mounting screw-PT1/2
・Temperature sensing part dia.-8mm
・Dial dia.-90mm
・For indoor
・Measurementrange (℃)…0 to 150
・Temperature sensingpart length (mm)…150
・Onedivision…2℃

Part Number

Configured Part Number is shown.

EA727AB-13

Part Number
EA727AB-13
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA727AB-13 in the Bimetal-Type Thermometer EA727AB-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)