Thickness Gauge EA725RA-15

Thickness Gauge EA725RA-15

【Product Specifications】
・Dim.--15: 0.06, 0.07, 0.08, 0.10, 0.15, 0.20, 0.25, 0.30, 0.35, 0.40, 0.45, 0.50, 0.55, 0.60, 0.70mm-25: same size as -15+0.04, 0.05, 0.09, 0.65, 0.75, 0.80, 0.85, 0.90, 0.95, 1.00mm
・Blade length-76mm
・Width-13.5mmMaterial-Steel
・Specification…15 pcs

Part Number

Configured Part Number is shown.

EA725RA-15

Part Number
EA725RA-15
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725RA-15 in the Thickness Gauge EA725RA-15 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)