(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Depth Micrometer EA725FD-13

Depth Micrometer EA725FD-13

【Product Specifications】
・Minimum division-0.01mm
・With a case
・Measurement range…225mm
・Base width…75mm
・Number of rods…9
・Tip dia.…4mm

Part Number

Configured Part Number is shown.

EA725FD-13

Part Number
EA725FD-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 675.56

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725FD-13 in the Depth Micrometer EA725FD-13 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)