(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Stainless Steel] Service Mirror EA724RF-3

[Stainless Steel] Service Mirror EA724RF-3

【Product Specifications】
・Magnification-Actual size
・Material-Stainless steel
・Mirror material-Glass
・Mirror dia.…Dia. 25
・Overall length…183

Part Number

Configured Part Number is shown.

EA724RF-3

Part Number
EA724RF-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 26.19

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA724RF-3 in the [Stainless Steel] Service Mirror EA724RF-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)