(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
0.5-22cN.m [Limit]TorqueDriver(Gold) EA723HH-1

0.5-22cN.m [Limit]TorqueDriver(Gold) EA723HH-1

Standard Unit Price:
SGD 270.08
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Preset type
・Width across hex-1/4
・Torque range-0.5 to 22cN・m
・Length-103mm
・Accuracy-±6%
・Before use, make sure to adjust the torque with torque analyzer (separately sold)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 270.08

Part Number : EA723HH-1
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 270.08

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)