(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Stainless Steel Tape] Tape Measure EA720DC-3

[Stainless Steel Tape] Tape Measure EA720DC-3

【Product Specifications】
・Minimum division-0.1mm
・Width-16mm
・Thickness-0.2mm
・Material-Stainless spring steel
・Circumference (mm)…2190 to 3460
・Dia. (mm)…Dia. 700 to 1100

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA720DC-3

Part Number
EA720DC-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 415.24

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA720DC-3 in the [Stainless Steel Tape] Tape Measure EA720DC-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)