[Class 1] Surface Plate For Precision Inspection EA719XD-7

[Class 1] Surface Plate For Precision Inspection EA719XD-7

【Product Specifications】
・Material-Cast iron (FC300)
・High accuracy precision surface plate made of tough hardening cast-iron
・JIS B7513 conformity product
・Flatness…8μm
・Dim. (mm)…300 x 300 x 85
・Weight…24kg

Part Number

Configured Part Number is shown.

EA719XD-7

Part Number
EA719XD-7
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719XD-7 in the [Class 1] Surface Plate For Precision Inspection EA719XD-7 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)