(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Class 0] Surface Plate For Precision Inspection EA719XD-23

[Class 0] Surface Plate For Precision Inspection EA719XD-23

【Product Specifications】
・Material-Cast iron (FC300)
・High accuracy precision surface plate made of tough hardening cast-iron
・JIS B7513 conformity product
・Flatness…3.5μm
・Dim. (mm)…150 x 200 x 50
・Weight…5.5kg

Part Number

Configured Part Number is shown.

EA719XD-23

Part Number
EA719XD-23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 688.19

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Class Class 0 Width(mm) 150 Depth(mm) 200
Height(mm) 50 Specifications JIS B 7513 compliant product Flatness 3.5μm
Materials Cast iron Material Details Cast iron (FC300) JAN Code 4548745063264
Product type Plate

Please check the type/dimensions/specifications of the part EA719XD-23 in the [Class 0] Surface Plate For Precision Inspection EA719XD-23 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)