Precision granite surface plate (JIS Class 0)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Granite
・JIS 0 grade product
・High rigidity, corrosion resistant, wear resistant properties, and free from aging and rust
・Flatness…3.5μm
・Dim. (mm)…200 x 200 x 75
・Weight…9kg