(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Class 1] Precision Granite EA719XA-1

[Class 1] Precision Granite EA719XA-1

【Product Specifications】
・Material-Granite
・JIS 1 grade product
・High rigidity, corrosion resistant, wear resistant properties, and free from aging and rust
・Flatness…7μm
・Dim. (mm)…150 x 150 x 75
・Weight…5kg

Part Number

Configured Part Number is shown.

EA719XA-1

Part Number
EA719XA-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 347.22

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Class Class 1 Width(mm) 150 Depth(mm) 150
Height(mm) 75 Specifications JIS 1st grade Materials natural stone (black granite)
JAN Code 4518340672789 Product type stone surface plate

Please check the type/dimensions/specifications of the part EA719XA-1 in the [Class 1] Precision Granite EA719XA-1 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)