(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Class A Finishing] Box Surface Plate EA719X-2

Class A Finishing] Box Surface Plate EA719X-2

【Product Specifications】
・Class A Finishing
・Using surface is scraping finishing.
・Material-Cast iron
・Flatness…12μm
・Dim. (mm)…200 x 300 x 50
・Weight…7.2kg

Part Number

Configured Part Number is shown.

EA719X-2

Part Number
EA719X-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 560.13

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719X-2 in the Class A Finishing] Box Surface Plate EA719X-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)