(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Type-A V Block [Machine Finishing] EA719DD-2【2 Pieces Per Package】

Type-A V Block [Machine Finishing] EA719DD-2

【Product Specifications】
・Parallelism-0.05mm
・Perpendicularity-±0.05mm
・V-groove perpendicularity-±0.08mm
・For measurement jig for marking
・Material-Cast iron
・Dim. (mm)…75 x 38 x 25
・Weight…0.9kg
・Adaptation pipe size…φ5 to 44mm

Part Number

Configured Part Number is shown.

EA719DD-2

Part Number
EA719DD-2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 79.28

2 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719DD-2 in the Type-A V Block [Machine Finishing] EA719DD-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)