(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Type-A V Block [A Class Finishing] EA719DD-11【2 Pieces Per Package】

Type-A V Block [A Class Finishing] EA719DD-11

【Product Specifications】
・Parallelism-0.02mm
・Perpendicularity-±0.02mm
・V-groove perpendicularity-±0.03mm
・Material-Cast iron
・Dim. (mm)…50 x 32 x 22
・Weight…0.2kg
・Adaptation pipe size…φ5 to 38mm

Part Number

Configured Part Number is shown.

EA719DD-11

Part Number
EA719DD-11
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 259.13

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Width(mm) 50 Depth(mm) 22 Height(mm) 32
Type A Type Quantity 2 pcs. Materials Cast iron
Compatible Pipe Size ø 5 to 38mm Surface Treatment Class A finish JAN Code 4518340671553
Product type V Block

Please check the type/dimensions/specifications of the part EA719DD-11 in the Type-A V Block [A Class Finishing] EA719DD-11 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)