(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

V Block Set [With Clamp] EA719DA-13【2 Pieces Per Package】

V Block Set [With Clamp] EA719DA-13

【Product Specifications】
・Applicable dim.-Dia 4 to 25mm
・Accuracy-Parallelism, perpendicularity, flatness: 0.005mm
・Dim.-32(W) x 42(D) x 32(H)mm
・Weight-0.26kg x 2 pcs
・Component-V block (2 pcs), Clamp (2 pcs) (paired combination)

Part Number

Configured Part Number is shown.

EA719DA-13

Part Number
EA719DA-13
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 736.97

2 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719DA-13 in the V Block Set [With Clamp] EA719DA-13 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)