Magnet V Block EA719D-2

Magnet V Block EA719D-2

【Product Specifications】
・For fixing odd-shaped objects in light work
・The magnetic force acts on the top surface, bottom surface, and V-shaped surfaces.
・Accuracy-Parallelism, Flatness, Perpendicularity: 4μm
・Pipe dim.…Dia. 6 to 70mm
・Dim. (mm)…100 x 70 x 96
・Force (Kp)…40/120

Part Number

Configured Part Number is shown.

EA719D-2

Part Number
EA719D-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719D-2 in the Magnet V Block EA719D-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)