(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

T-Shape Square EA719AP-2

T-Shape Square EA719AP-2

【Product Specifications】
・For general work, scribing
・Material-Carbon steel
・Ideal for perpendicular scribing work from an edge
・Dim. (mm)…150 x 100
・Perpendicularity (mm)…±0.035

Part Number

Configured Part Number is shown.

EA719AP-2

Part Number
EA719AP-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 182.82

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719AP-2 in the T-Shape Square EA719AP-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)