(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Square (Flat-Type) (With Scale) EA719AN-2

Square (Flat-Type) (With Scale) EA719AN-2

【Product Specifications】
・Measurement of perpendicularity of a product or part
・Material-Carbon steel
・With a scale having 1mm divisions on one side (equivalent to JIS 2nd grade)
・Dim. (mm)…150 x 100
・Perpendicularity (mm)…±0.035

Part Number

Configured Part Number is shown.

EA719AN-2

Part Number
EA719AN-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 431.71

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719AN-2 in the Square (Flat-Type) (With Scale) EA719AN-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)