(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Class A] Stone Square Surface Plate EA719AC-12

[Class A] Stone Square Surface Plate EA719AC-12

【Product Specifications】
・Material-Black granite
・Available as a master for right angle measurement
・2-faces right angle finish
・Without hole for -11 and -12
・Perpendi-cularity…±4μm
・Dim. (mm)…100 x 20 x 160(H)
・Weight…1kg

Part Number

Configured Part Number is shown.

EA719AC-12

Part Number
EA719AC-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,560.77

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Class Grade A Width(mm) 100 Depth(mm) 20
Height(mm) 160 Specifications Without holes Materials natural stone (black granite)
Perpendicularity ±4μm Surface Treatment Two-sided right angle finish JAN Code 4548745063844
Product type stone surface plate

Please check the type/dimensions/specifications of the part EA719AC-12 in the [Class A] Stone Square Surface Plate EA719AC-12 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)