(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spring-Type Scale EA715BA-30

Spring-Type Scale EA715BA-30

【Product Specifications】
・Standard type spring-type balance
・Min.division…500g
・Max. weighing capacity…30kg
・Length…380mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA715BA-30

 
Part Number
EA715BA-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 90.09

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA715BA-30 in the Spring-Type Scale EA715BA-30 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)