(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
7mm Combination Gear Wrench EA684RA-7

7mm Combination Gear Wrench EA684RA-7

Standard Unit Price:
SGD 15.47
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material-Chrome-vanadium steel
・12 Points.
・Open end wrench with ratchet mechanism for easy nut tightening/loosening.
・Size-7mm
・Length-133mm
・Box side feed angle-5degrees

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    133
  • Single Product/Set Classification
    Single Item
  • Specifications
    12 points
  • JAN code
    4548745939736
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 15.47

Part Number : EA684RA-7
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 15.47

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Available
  • Swivel (flex)
    NA
  • Overall Length(mm)
    133
  • Single Product/Set Classification
    Single Item
  • Specifications
    12 points
  • JAN code
    4548745939736

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)