(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Parts Tray EA661CA-15

Parts Tray EA661CA-15

Standard Unit Price:
SGD 10.78
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material-Polypropylene
・The tray can be attached to EA661CB-1.
・Stackable
・Dim. (mm)…125 x 228 x 101(H)
・Color…Dark Blue

Basic Specifications

  • Weight(g)
    195g
  • Materials
    Polypropylene
  • Color
    Blue (dark blue)
  • Inner Dimensions(mm)
    112(W)×210(D)×95/55(H)
  • Outer Dimensions(mm)
    125(W)×228(D)×101(H)
  • Details 1
    Can be attached to EA661CB-1
  • Quantity
    1 pc.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 10.78

Part Number : EA661CA-15
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 10.78

Specificationtitle

  • Weight(g)
    195g
  • Materials
    Polypropylene
  • Color
    Blue (dark blue)
  • Inner Dimensions(mm)
    112(W)×210(D)×95/55(H)
  • Outer Dimensions(mm)
    125(W)×228(D)×101(H)
  • Details 1
    Can be attached to EA661CB-1
  • Quantity
    1 pc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)