(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Explosion-Proof] Chisel Scraper EA642KB-18

[Explosion-Proof] Chisel Scraper EA642KB-18

Standard Unit Price:
SGD 30.25
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Overall length-200mm
・Blade material-Brass
・Blade Width…76mm
・Blade thickness…1.2mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 30.25

Part Number : EA642KB-18
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 30.25

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)