(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Toggle Clamp (Auto-Adjust) EA639WA-3

Toggle Clamp (Auto-Adjust) EA639WA-3

【Product Specifications】
・Horizontal lever type
・Vertical lever lower part hold type
・Clamp-Polyethylene cap
・Material-Steel(nickel plating)
・Auto adjustment function that adjusts tightening automatically according to the workpiece size
・Clamping capacity(kg)-318
・Mounting fitting-57x64mm
・Length-210mm

Part Number

Configured Part Number is shown.

EA639WA-3

Part Number
EA639WA-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 58.37

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron JAN code 4518340509863
Details of materials Steel (Nickel plating) Model Horizontal lever type/downward presser type Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Flange base Tightening capability 318 kg
Mounting bracket 57×64mm Clamp part polyethylene cap Overall length 210mm

Please check the type/dimensions/specifications of the part EA639WA-3 in the Toggle Clamp (Auto-Adjust) EA639WA-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)