• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (SGT) 23/6/2019. We apologize for the inconvenience.

[Stainless Steel] Latch Type Toggle Clamp EA639SF-3

[Stainless Steel] Latch Type Toggle Clamp EA639SF-3

【Product Specifications】
・Vertical latch type
・Stainless steel
・Capacity…900kg
・A…60
・B…130
・C…150
・Fitting: E x F…53 x 48

Part Number

Configured Part Number is shown.

EA639SF-3

Part Number
EA639SF-3
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639SF-3 in the [Stainless Steel] Latch Type Toggle Clamp EA639SF-3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)