[Stainless Steel] Latch Type Toggle Clamp EA639SF-22

[Stainless Steel] Latch Type Toggle Clamp EA639SF-22

【Product Specifications】
・Lateral hook type
・Stainless steel
・Capacity-170kg
・Base…Single breasted
・A…49
・B…211
・C…37
・Fitting: E x F…9 x 50

Part Number

Configured Part Number is shown.

EA639SF-22

Part Number
EA639SF-22
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639SF-22 in the [Stainless Steel] Latch Type Toggle Clamp EA639SF-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)