Latch-Type Toggle Clamp EA639FD

Latch-Type Toggle Clamp EA639FD

【Product Specifications】

・Tightening capacity-3,400kg
・Overall length-200mm
・Weight-1,480g
・Ring length-100mm
・Adjustable ring (15mm)
・Fitting dim.-79.4 x 85.7mm

Part Number

Configured Part Number is shown.

EA639FD

Part Number
EA639FD
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639FD in the Latch-Type Toggle Clamp EA639FD series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)