(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Latch-Type Toggle Clamp EA639F-2

Latch-Type Toggle Clamp EA639F-2

【Product Specifications】
・Lateral hook type
・The hook is adjustable.
・Capacity…340kg
・Overalllength…286mm
・Weight…624g
・Fittingdim.…66 x 48mm

Part Number

Configured Part Number is shown.

EA639F-2

Part Number
EA639F-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 45.57

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron JAN code 4518340703179
Weight 624g Size 65.7×287.5×57.4(H)mm Details of materials Steel (zinc plating)
Model Latch type/horizontal hook type Toggle clamp unit/option Unit Toggle clamp direction Hook
Attachment Flange base Tightening capability 340 kg Mounting bracket 65.7×47.6mm
Mounting hole ⌀8.7 mm × 4 locations Hook Diameter 9.5mm

Please check the type/dimensions/specifications of the part EA639F-2 in the Latch-Type Toggle Clamp EA639F-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)