• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Toggle Clamp EA639ED

Toggle Clamp EA639ED

【Product Specifications】
・Lateral holding type
・Tightening capacity-1,136kg
・Stroke-51mm
・Dim. (width x length x height)-56 x 180 x 72mm
・Fitting-56 x 130mm
・Forged iron base

Part Number

Configured Part Number is shown.

EA639ED

Part Number
EA639ED
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639ED in the Toggle Clamp EA639ED series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)