• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Toggle Clamp EA639DB

Toggle Clamp EA639DB

【Product Specifications】
・Horizontal lever lower part hold type
・Tightening capacity-217kg
・Clamp section-Hexagonal bolt head
・Dim.-47(W) x 225(L) x 70(H)mm
・Fitting-47 x 42mm

Part Number

Configured Part Number is shown.

EA639DB

Part Number
EA639DB
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639DB in the Toggle Clamp EA639DB series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)